SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 69.9°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 325 | mA | ||
| RθJA = 69.9°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 496 | |||||
| RθJA = 69.9°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 650 | |||||
| RθJA = 69.9°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 946 | |||||
| PS | Safety input, output, or total power | RθJA = 69.9°C/W, TJ = 150°C, TA = 25°C, see Figure 5-3 | 1788 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| DWV-8 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 100°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 227 | mA | ||
| RθJA = 100°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 347 | |||||
| RθJA = 100°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 454 | |||||
| RθJA = 100°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 661 | |||||
| PS | Safety input, output, or total power | RθJA = 100°C/W, TJ = 150°C, TA = 25°C, see Figure 5-4 | 1250 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||