SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VCC1 | — | Digital-side supply voltage, Side 1 |
| 2 | GND1 | — | Digital-side ground connection, Side 1 |
| 3 | TXD | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
| 4 | NC | — | Not connected |
| 5 | RXD | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
| 6 | NC | — | Not connected |
| 7 | NC | — | Not connected |
| 8 | GND1 | — | Digital-side ground connection, Side 1 |
| 9 | GND2 | — | Transceiver-side ground connection, Side 2 |
| 10 | |||
| 11 | VCC2 | — | Transceiver-side supply voltage, Side 2. Must be externally connected to pin 16. |
| 12 | CANL | I/O | Low-level CAN bus line |
| 13 | CANH | I/O | High-level CAN bus line |
| 14 | NC | — | Not connected |
| 15 | GND2 | — | Transceiver-side ground connection, Side 2 |
| 16 | VCC2 | — | Transceiver-side supply voltage, Side 2. Must be externally connected to pin 11. |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VCC1 | — | Digital-side supply voltage, Side 1 |
| 2 | TXD | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
| 3 | RXD | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
| 4 | GND1 | — | Digital-side ground connection, Side 1 |
| 5 | GND2 | — | Transceiver-side ground connection, Side 2 |
| 6 | CANL | I/O | Low-level CAN bus line |
| 7 | CANH | I/O | High-level CAN bus line |
| 8 | VCC2 | — | Transceiver-side supply voltage, Side 2 |