SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SPECIFICATIONS | UNIT | ||
|---|---|---|---|---|---|
| DW-16 | DWV-8 | ||||
| IEC 60664-1 | |||||
| CLR | External clearance(1) | Side 1 to side 2 distance through air | >8.15 | >8.5 | mm |
| CPG | External Creepage(1) | Side 1 to side 2 distance across package surface | >8.15 | >8.5 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
| CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | >600 | V |
| Material Group | According to IEC 60664-1 | I | I | ||
| Overvoltage category | Rated mains voltage ≤ 600VRMS | I-IV | I-IV | ||
| Rated mains voltage ≤ 1000VRMS | I-III | I-III | |||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | |||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1500 | 1500 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test; | 1060 | 1060 | VRMS |
| DC voltage | 2121 | 2121 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification); VTEST = 1.2 × VIOTM, t = 1s (100% production) | 7071 | 7071 | VPK |
| VIOSM | Maximum surge isolation voltage ISO1042(3) | Test method per IEC 62368-1, 1.2/50µs waveform | 10000 | 10000 | VPK |
| Maximum surge isolation
voltage ISO1042B(3) | Test method per IEC 62368-1, 1.2/50µs waveform | 6000 | 6000 | VPK | |
| qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s | ≤ 5 | ≤ 5 | pC |
| Method a: After environmental
tests subgroup 1, Vini = VIOTM,
tini = 60s; ISO1042: Vpd(m) = 1.6 × VIORM, tm = 10s ISO1042B: Vpd(m) = 1.2 × VIORM, tm = 10s | ≤ 5 | ≤ 5 | |||
| At routine test (100%
production), Method b1: Vini = 1.2 × VIOTM, tini = 1s; ISO1042: Vpd(m) = 1.875 × VIORM, tm = 1s ISO1042B: Vpd(m) = 1.5 × VIORM, tm = 1s, or Method b2: Vpd(m) = Vini, tm = tini | ≤ 5 | ≤ 5 | |||
| CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2 πft), f = 1MHz | 1 | 1 | pF |
| RIO | Insulation resistance, input to output(5) | VIO = 500V, TA = 25°C | > 1012 | > 1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 150°C | > 1011 | > 1011 | |||
| VIO = 500V at TS = 150°C | > 109 | > 109 | |||
| Pollution degree | 2 | 2 | |||
| Climatic category | 40/125/ 21 | 40/125/ 21 | |||
| UL 1577 | |||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60s (qualification); VTEST = 1.2 × VISO, t = 1s (100% production) | 5000 | 5000 | VRMS |