SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply Voltage, Side 1, 1.8V operation | 1.71 | 1.89 | V |
| Supply Voltage, Side 1, 2.5V, 3.3V and 5.5V operation | 2.25 | 5.5 | V | |
| VCC2 | Supply Voltage, Side 2 | 3 | 5.5 | V |
| VI | Common Mode voltage at any bus terminal: A or B | -7 | 12 | V |
| VIH | High-level input voltage (D, DE, RE inputs) | 0.7*Vcc1 | Vcc1 | V |
| VIL | Low-level input voltage (D, DE, RE inputs) | 0 | 0.3*Vcc1 | V |
| VID | Differential input voltage, A with respect to B | -15 | 15 | V |
| IO | Output current, Driver | -60 | 60 | mA |
| IOR | Output current, Receiver | -4 | 4 | mA |
| RL | Differential load resistance | 54 | Ω | |
| 1/tUI | Signaling rate ISO141x | 500 | kbps | |
| 1/tUI | Signaling Rate ISO143x | 12 | Mbps | |
| 1/tUI | Signaling rate ISO145x | 50 | Mbps | |
| TA | Operating ambient temperature | -40 | 125 | °C |