SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 500kbps DEVICES | ||||||
| tr, tf | Differential output rise time and fall time | CL = 15pF, see Figure 7-8 | 1 | 4 | ns | |
| tPHL, tPLH | Propagation delay | CL = 15pF, see Figure 7-8 | 92 | 135 | ns | |
| PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15pF, see Figure 7-8 | 4.5 | 12.5 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 7-9 and Figure 7-10 | 9 | 30 | ns | |
| tPZH, tPZL | Enable time | See Figure 7-9 and Figure 7-10 | 5 | 20 | ns | |
| 12Mbps DEVICES | ||||||
| tr, tf | Differential output rise time and fall time | CL = 15pF, see Figure 7-8 | 1 | 4 | ns | |
| tPHL, tPLH | Propagation delay | CL = 15pF, see Figure 7-8 | 75 | 120 | ns | |
| PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15pF, see Figure 7-8 | 1 | 10 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 7-9 and Figure 7-10 | 9 | 30 | ns | |
| tPZH, tPZL | Enable time | See Figure 7-9 and Figure 7-10 | 5 | 20 | ns | |
| 50Mbps DEVICES | ||||||
| tr, tf | Differential output rise time and fall time | CL = 15pF, see Figure 7-8 | 1 | 4 | ns | |
| tPHL, tPLH | Propagation delay | CL = 15pF, see Figure 7-8 | 36 | 60 | ns | |
| PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15pF, Measured with 50kHz, 50% Duty Clock, see Figure 7-8 | 2 | 6 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 7-9 and Figure 7-10 | 9 | 30 | ns | |
| tPZH, tPZL | Enable time | See Figure 7-9 and Figure 7-10 | 5 | 20 | ns | |