SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| |VOD| | Driver differential-output voltage magnitude | Open circuit voltage, unloaded
bus, 3V ≤ VCC2 ≤ 5.5V | 1.5 | 5 | VCC2 | V |
| RL = 60Ω, –7V ≤ VTEST ≤ 12V (see Figure 7-1), 3V ≤ VCC2 ≤ 3.6V, TA<100C | 1.5 | 2.3 | V | |||
| RL = 60Ω, –7V ≤ VTEST ≤ 12V (see Figure 7-1), 3.1V ≤ VCC2 ≤ 3.6V, TA>100C | 1.5 | 2.3 | ||||
| RL = 60Ω, –7V ≤
VTEST ≤ 12V, 4.5V < VCC2 < 5.5V (see Figure 7-1) | 2.1 | 3.7 | V | |||
| RL = 100Ω (see Figure 7-2), RS-422 load | 2 | 4.2 | V | |||
| RL = 54Ω (see Figure 7-2), RS-485 load, VCC2 = 3V to 3.6V | 1.5 | 2.3 | V | |||
| RL = 54Ω (see Figure 7-2), RS-485 load, 4.5V < VCC2 < 5.5V | 2.1 | 3.7 | V | |||
| Δ|VOD| | Change in differential output voltage between two states | RL = 54Ω or RL = 100Ω, see Figure 7-2 | –200 | 200 | mV | |
| VOC | Common-mode output voltage | RL = 54Ω or RL = 100Ω, see Figure 7-2 | 1 | 0.5 × VCC2 | 3 | V |
| ΔVOC(SS) | change in steady-state common-mode output voltage between two states | RL = 54Ω or RL = 100Ω, see Figure 7-2 | –200 | 200 | mV | |
| IOS | Short-circuit output current | VD =
VCC1 or VD = VGND1, VDE =
VCC1, VCC2=3.3V ± 10% –7V ≤ V ≤ 12V, see Figure 7-11 | –250 | 250 | mA | |
| VD =
VCC1 or VD = VGND1, VDE =
VCC1, VCC2=5V ± 10% –7V ≤ V ≤ 12V, see Figure 7-11 | 250 | mA | ||||
| Ii | Input current | VD and VDE = 0V or VD and VDE = VCC1 | –10 | 10 | µA | |
| CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 1.71V to 5.5V, VCM = 1200V, ISO141x, See Figure 7-4 | 85 | 100 | kV/µs | |
| CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 1.71V to 5.5V, VCM = 1200V, ISO143x, See Figure 7-4 | 85 | 100 | kV/µs | |
| CMTI | Common-mode transient immunity | VD=VCC1 or GND1, VCC1 = 2.25V to 5.5V, VCM = 1200V, ISO145x, See Figure 7-4 | 85 | 100 | kV/µs | |