SLLSFC2D December 2020 – September 2021 ISO1640 , ISO1641 , ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SIDE 1 | ||||||
| VILT1 | Voltage input threshold low (SDA1 and SCL1) |
480 | 560 | mV | ||
| VIHT1 | Voltage input threshold high (SDA1 and SCL1) |
520 | 620 | mV | ||
| VHYST1 | Voltage input hysteresis | VIHT1 – VILT1 | 50 | 60 | mV | |
| VOL1 | Low-level output voltage(1)
(SDA1 and SCL1) |
0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 570 | 650 | 710 | mV |
| ΔVOIT1 | Low-level output voltage to high-level input voltage threshold difference, SDA1 and SCL1(2) (3) | 0.5 mA ≤ (ISDA1 and ISCL1) ≤ 3.5 mA | 50 | mV | ||
| SIDE 2 | ||||||
| VILT2 | Voltage input threshold low (SDA2 and SCL2) |
0.3 × VCC2 | 0.4 × VCC2 | V | ||
| VIHT2 | Voltage input threshold high (SDA2 and SCL2) |
0.4 × VCC2 | 0.5 × VCC2 | V | ||
| VHYST2 | Voltage input hysteresis | VIHT2 – VILT2 | 0.05 × VCC2 | V | ||
| VOL2 | Low-level output voltage (SDA2 and SCL2) |
0.5 mA ≤ (ISDA2 and ISCL2) ≤ 50 mA | 0.4 | V | ||
| BOTH SIDES | ||||||
| |II| | Input leakage currents (SDA1, SCL1, SDA2, and SCL2) |
VSDA1, VSCL1 = VCC1, VSDA2, VSCL2 = VCC2 |
0.01 | 10 | µA | |
| CI | Input capacitance to local ground (SDA1, SCL1, SDA2, and SCL2) |
VI = 0.4 × sin(2e6*πt) + VDDx / 2 | 10 | pF | ||
| CMTI | Common-mode transient immunity | VCM = 1000 V, see Figure 7-3 | 50 | 100 | kV/µs | |
| GPIO Channels | ||||||
| VIOOH | High-level output voltage | VCCx = 5 V, IOH = -4 mA; ISO1642/3/4 only | VCCO - 0.4 | V | ||
| VCCx = 3.3 V, IOH = -2 mA; ISO1642/3/4 only | VCCO - 0.3 | V | ||||
| VCC1 = 2.5 V, IOH = -1 mA; ISO1642/3/4 only | VCCO - 0.2 | V | ||||
| VIOOL | Low-level output voltage | VCCx = 5 V, IOH = 4 mA; ISO1642/3/4 only | 0.4 | V | ||
| VCCx = 3.3 V, IOH = 2 mA; ISO1642/3/4 only | 0.3 | V | ||||
| VCC1 = 2.5 V, IOH = 1 mA; ISO1642/3/4 only | 0.2 | V | ||||
| VIT+(IN) | Rising input switching threshold | ISO1642/3/4 only | 0.7 x VCCI (1) | V | ||
| VIT-(IN) | Falling input switching threshold |
ISO1642/3/4 only |
0.3 x VCCI | V | ||
| VI(HYS) | Input threshold voltage hysteresis |
ISO1642/3/4 only |
0.1 x VCCI | V | ||
| IIH | High-level input current | VIH = VCCI (1) at INx. ISO1642/3/4 only | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx. ISO1642/3/4 only | -10 | µA | ||