SLOS581J may   2008  – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Insulation Specifications
    6. 6.6  Safety-Related Certifications
    7. 6.7  Safety Limiting Values
    8. 6.8  Electrical Characteristics: Driver
    9. 6.9  Electrical Characteristics: Receiver
    10. 6.10 Supply Current
    11. 6.11 Switching Characteristics: Driver
    12. 6.12 Switching Characteristics: Receiver
    13. 6.13 Insulation Characteristics Curves
    14. 6.14 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device I/O Schematics
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: Driver

All typical specs are at VCC1=3.3V, VCC2=5V, TA=27°C, (Min/Max specs are over recommended operating conditions unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
|VOD| Driver differential-output voltage magnitude
IO = 0 mA, no load
 
3 4.3 VCC2 V

RL = 54 Ω, See Figure 11
 
1.5 2.3 V

RL = 100 Ω (RS-422), See Figure 11
 
2 2.3 V

Vtest from –7 V to +12 V, See Figure 12
 
1.5 V
Δ|VOD| Change in differential output voltage between two states
See Figure 11 and Figure 12
 
–200 200 mV
VOC Common-mode output voltage
See Figure 13
 
1 2.6 3 V
ΔVOC(SS) change in steady-state common-mode output voltage between two states
See Figure 13
 
–100 100 mV
VOC(PP) Peak-to-peak common-mode output voltage
See Figure 13
 
0.5 V
II Input current
D, DE, VI at 0 V or VCC1
 
–10 10 µA
IOZ High-impedance state output current
ISO3082, ISO3088
 
See the receiver bias input
current parameter
ISO3080, ISO3086; VY or VZ = 12 V, VCC = 0 V or 5 V, DE = 0 V, Other input at 0 V 1 µA
ISO3080, ISO3086; VY or VZ = -7 V, VCC = 0 V or 5 V, DE = 0 V, Other input at 0 V -1 µA
IOS Short-circuit output current
VA or VB at –7 V, Other input at 0 V
 
–200 200 mA

VA or VB at 12 V, Other input at 0 V

 
–200 200 mA
CMTI Common-mode transient immunity
VI = VCC or 0 V, See Figure 14 and Figure 15
 
25 50 kV/µs