SLLSE27E january 2011 – august 2023 ISO3086T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 80.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 282 | mA | ||
TS | Maximum safety temperature | 150 | °C |