SLOS580H may 2008 – august 2023 ISO15 , ISO35
PRODUCTION DATA
Figure 7-1 Driver VOD Test and Current Definitions
Figure 7-2 Driver VOD With Common-Mode Loading Test Circuit
Figure 7-3 Test
Circuit and Waveform Definitions for the Driver Common-Mode Output
Voltage
Figure 7-4 Driver
Switching Test Circuit and Voltage WaveformsDriver output pins are A and B for the ISO15 (see Figure 7-1 through Figure 7-4). These correspond to ISO35 pins Y and Z
Figure 7-5 Driver
High-Level Output Enable and Disable Time Test Circuit and Voltage
Waveforms
Figure 7-6 Driver
Low-Level Output Enable and Disable Time Test Circuit and Voltage
WaveformDriver output pins are A and B for the ISO15 (see Figure 7-5 through Figure 7-6). These correspond to ISO35 pins Y and Z
Figure 7-7 Receiver
Voltage and Current Definitions
Figure 7-8 Receiver
Switching Test Circuit and Waveforms
Figure 7-9 Receiver
Enable Test Circuit and Waveforms, Data Output High
Figure 7-10 Receiver
Enable Test Circuit and Waveforms, Data Output Low
Figure 7-11 Transient
Overvoltage Test Circuit
Figure 7-12 Half-Duplex Common-Mode Transient Immunity Test Circuit
Figure 7-13 Full-Duplex Common-Mode Transient Immunity Test Circuit