SLOS580H may 2008 – august 2023 ISO15 , ISO35
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 500-kbps DEVICES | ||||||
| tPHL, tPLH | Propagation delay | See Figure 10 | 100 | ns | ||
tsk(p) |
Pulse skew (|tPHL – tPLH|) |
ISO15 and ISO35 |
13 | ns | ||
tsk(p) |
Pulse skew (|tPHL – tPLH|) |
ISO15M and ISO35M | 18 | ns | ||
| tr, tf | Differential output rise time and fall time | ISO15 and ISO35 |
2 | 4 | ns | |
| tr, tf | Differential output rise time and fall time | ISO15M and ISO35M | 2 | 6 | ns | |
| tPHZ, tPLZ | Propagation delay, high-impedance-to-high-level output, Propagation delay, high-impedance-to-low-level output | DE at 0 V, See Figure 11 and Figure 12 | 13 | 25 | ns | |
| tPZH, tPZL | Propagation delay, high-level-to-high-impedance output, Propagation delay, low-level to high-impedance output | DE at 0 V, See Figure 11 and Figure 12 | 13 | 25 | ns | |