SLLSFK0E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
The following typical eye diagrams of the ISO676x family of devices indicates low jitter and wide open eye at the maximum data rate of 50 Mbps.
Figure 9-3 Eye Diagram at
50 Mbps PRBS 216 – 1, 5 V and 25°C
Figure 9-5 Eye Diagram at
50 Mbps PRBS 216 – 1, 2.5 V and 25°C
Figure 9-4 Eye Diagram at
50 Mbps PRBS 216 – 1, 3.3 V and 25°C
Figure 9-6 Eye Diagram at
50 Mbps PRBS 216 – 1, 1.8 V and 25°C