SLLSFK0E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO6760 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 192 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 45 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 147 | mW | |||
| ISO6761 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 197 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 63 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 134 | mW | |||
| ISO6762 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 197 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 81 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 116 | mW | |||
| ISO6763 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 196 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 98 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 98 | mW | |||