SLLS755Q July 2006 – January 2021 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO722xA, see Figure 7-1 | 290 | 400 | 610 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 22 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xB, see Figure 7-1 | 46 | 62 | 78 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 4 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xC, see Figure 7-1 | 26 | 40 | 52 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 3 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xM, see Figure 7-1 | 8 | 16 | 25 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 0.5 | 1 | ns | ||
tsk(pp) | Part-to-part skew(2) | ISO722xA | 190 | ns | ||
ISO722xB | 17 | |||||
ISO722xC | 10 | |||||
ISO722xM | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO7220A | 3 | 15 | ns | |
ISO7220B | 0.6 | 3 | ||||
ISO7220C, ISO7220M | 0.2 | 1 | ||||
tr | Output signal rise time | See Figure 7-1 | 2 | ns | ||
tf | Output signal fall time | 2 | ns | |||
tfs | Failsafe output delay time from input power loss | See Figure 7-2 | 3 | μs | ||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO722xM, 150 Mbps PRBS NRZ data, 5-bit max same polarity input, both channels, See Figure 7-4, Figure 6-13 | 1 | ns | ||
ISO722xM, 150 Mbps unrestricted bit run length data input, both channels, See Figure 7-4 | 2 |