SLLSE45F December 2010 – July 2015 ISO7420E , ISO7420FE , ISO7421E , ISO7421FE
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The isolator in Figure 19 is based on a capacitive isolation barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency channel (HF) with a bandwidth from 100 kbps up to
150 Mbps, and a low-frequency channel (LF) covering the range from 100 kbps down to DC. In principle, a single- ended input signal entering the HF-channel is split into a differential signal via the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transients, which then are converted into differential pulses by two comparators. The comparator outputs drive a NOR-gate flip-flop whose output feeds an output multiplexer. A decision logic (DCL) at the driving output of the flip-flop measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high- to the low-frequency channel.
Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency signal, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is needed to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.
Figure 19. Conceptual Block Diagram of a Digital Capacitive Isolator
ISO742x are available in multiple channel configurations and default output state options to enable wide variety of application uses.
| PRODUCT | DATA RATE | DEFAULT OUTPUT | RATED TA | CHANNEL DIRECTION |
|---|---|---|---|---|
| ISO7420E | 50 Mbps | High | –40°C to 125°C | Same |
| ISO7420FE | Low | |||
| ISO7421E | High | Opposite | ||
| ISO7421FE | Low |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| L(I01) | Minimum air gap (clearance) | Shortest terminal-to-terminal distance through air | 4 | mm | |||
| L(I02) | Minimum external tracking (creepage) | Shortest terminal-to-terminal distance across the package surface | 4 | mm | |||
| CTI | Tracking resistance (comparative tracking index) | DIN EN 60112 (VDE 0303-11); IEC 60112 | >400 | V | |||
| Minimum internal gap (internal clearance) | Distance through the insulation | 0.014 | mm | ||||
| RIO | Isolation resistance, input to output(1) | VIO = 500 V, TA = 25°C | >1012 | Ω | |||
| VIO = 500 V, 100°C ≤ TA ≤ max | >1011 | Ω | |||||
| CIO | Barrier capacitance, input to output(1) | VIO = 0.4 sin (2πft), f = 1 MHz | 1 | pF | |||
| CI | Input capacitance(2) | VI = VCC/2 + 0.4 sin (2πft), f = 1 MHz, VCC = 5 V | 1 | pF | |||
NOTE
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.
Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.
| PARAMETER(1) | TEST CONDITIONS | SPECIFICATION | UNIT | |
|---|---|---|---|---|
| DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 | ||||
| VIORM | Maximum workingisolation voltage | 566 | VPEAK | |
| VPR | Input-to-output test voltage | Method a, After environmental tests subgroup 1, VPR = VIORM x 1.6, t = 10 s, Partial Discharge < 5 pC |
906 | VPEAK |
| Method b1, VPR = VIORM x 1.875, t = 1 s (100% Production test) Partial discharge < 5 pC |
1062 | |||
| After Input/Output safety test subgroup 2/3, VPR = VIORM x 1.2, t = 10 s, Partial discharge < 5 pC |
680 | |||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM = 4242 VPK
t = 60 sec (qualification) t= 1 sec (100% production) |
4242 | VPEAK |
| RS | Isolation resistance | VIO = 500 V at TS = 150°C | >109 | Ω |
| Pollution degree | 2 | |||
| UL 1577 | ||||
| VISO | Maximum withstand isolation voltage | VTEST = VISO = 2500 VRMS, t = 60 sec (qualification); VTEST = 1.2 x VISO = 3000 VRMS, t = 1 sec (100% production) |
2500 | VRMS |
| PARAMETER | TEST CONDITIONS | SPECIFICATION |
|---|---|---|
| Basic isolation group | Material group | II |
| Installation classification | Rated mains voltage ≤ 150 VRMS | I–IV |
| Rated mains voltage ≤ 300 VRMS | I–III |
| VDE | CSA | UL | CQC |
|---|---|---|---|
| Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1 (VDE 0411-1):2011-07 | Approved under CSA Component Acceptance Notice 5A, IEC 60950-1, and IEC 61010-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1-2011 |
| Basic Insulation; Maximum Transient Isolation Voltage, 4242 VPK; Maximum Working Isolation Voltage, 566 VPK |
2500 VRMS Isolation Rating; Basic insulation per CSA 60950-1-07+A1 and IEC 60950-1 2nd Ed+A1, 384 VRMS maximum working voltage; CSA 61010-1-04 and IEC 61010-1 2nd Ed, 300 VRMS maximum working voltage for basic insulation and 150 VRMS for reinforced insulation |
Single Protection Isolation Voltage, 2500 VRMS(1) | Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
| Certificate number: 40016131 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC14001109540 |
Figure 20. Life Expectancy vs Working Voltage
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | θJA = 212°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 107 | mA | ||
| θJA = 212°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 164 | |||||
| TS | Maximum safety temperature | 150 | °C | |||
The safety-limiting constraint is the absolute-maximum junction temperature specified in the Absolute Maximum Ratings table. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed in the JESD51-3, Low-Effective-Thermal-Conductivity Test Board for Leaded Surface-Mount Packages and is conservative. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.
| VCCI | VCCO | INPUT INA, INB |
OUTPUT OUTA, OUTB |
|
|---|---|---|---|---|
| ISO7420E / ISO7421E | ISO7420FE / ISO7421FE | |||
| PU | PU | H | H | H |
| L | L | L | ||
| Open | H(2) | L(3) | ||
| PD | PU | X | H(2) | L(3) |
| X | PD | X | Undetermined | Undetermined |
Figure 22. Device I/O Schematics