SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| THERMAL METRIC(1) | ISO772x | UNIT | |||
|---|---|---|---|---|---|
| DW (SOIC) | DWV (SOIC) | D (SOIC) | |||
| 16 PINS | 16 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 86.5 | 84.3 | 137.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 49.6 | 36.3 | 54.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 49.7 | 47.0 | 71.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 32.3 | 7.4 | 7.1 | °C/W |
| ψJB | Junction-to-board characterization parameter | 49.2 | 45.1 | 70.7 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |