SLLSEP3F November 2016 – April 2023 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1, VCC2 (1) | Supply voltage | 2.25 | 5.5 | V | ||
VCC(UVLO+) | UVLO threshold when supply voltage is rising | 2 | 2.25 | V | ||
VCC(UVLO-) | UVLO threshold when supply voltage is falling | 1.7 | 1.8 | V | ||
VHYS(UVLO) | Supply voltage UVLO hysteresis | 100 | 200 | mV | ||
IOH | High level output current | VCCO = 5 V (2) | -4 | mA | ||
VCCO = 3.3 V | -2 | |||||
VCCO = 2.5 V | -1 | |||||
IOL | Low level output current | VCCO = 5 V | 4 | mA | ||
VCCO = 3.3 V | 2 | |||||
VCCO = 2.5 V | 1 | |||||
VIH | High level Input voltage | 0.7 x VCCI (2) | VCCI | V | ||
VIL | Low level Input voltage | 0 | 0.3 x VCCI | V | ||
DR(3) | Data Rate | 0 | 100 | Mbps | ||
TA | Ambient temperature | -55 | 25 | 125 | °C |