SLLSEU3E november 2016 – august 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017-01 | Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB 4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950-1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage, 8000 VPK (DW-16) and 4242 VPK (DBQ-16); Maximum repetitive peak isolation voltage, 2121 VPK (DW-16, Reinforced) and 566 VPK (DBQ-16); Maximum surge isolation voltage, 8000 VPK (DW-16) and 4000 VPK (DBQ-16) | Reinforced insulation per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14 and IEC 62368-1:2014, 800 VRMS (DW-16) max working voltage (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS (DW-16) max working voltage | DW-16: Single protection, 5000 VRMS; DBQ-16: Single protection, 3000 VRMS | DW-16: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage; DBQ-16: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage | 5000 VRMS (DW-16) and 3000 VRMS (DBQ-16) Reinforced insulation per EN 61010-1:2010/A1:2019 up to working voltage of 600 VRMS (DW-16) and 300 VRMS (DBQ-16) |
5000 VRMS (DW-16) and 3000 VRMS (DBQ-16) Reinforced insulation per EN 60950-1:2006/A2:2013 and EN 62368-1:2014 up to working voltage of 800 VRMS (DW -16) and 370 VRMS (DBQ-16) | ||||
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate numbers: CQC15001121716 (DW-16) CQC18001199097 (DBQ-16) | Client ID number: 77311 |