SLLSEU3E november 2016 – august 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 81.4 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 279 | mA | ||
RθJA = 81.4 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 427 | |||||
RθJA = 81.4 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 558 | |||||
PS | Safety input, output, or total power | RθJA = 81.4 °C/W, TJ = 150°C, TA = 25°C, see Figure 6-3 | 1536 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DBQ-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 109.0°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 209 | mA | ||
RθJA = 109.0 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 319 | |||||
RθJA = 109.0°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 417 | |||||
PS | Safety input, output, or total power | RθJA = 109.0°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | 1147 | mW | ||
TS | Maximum safety temperature | 150 | °C |