SLLSEU0F november 2016 – august 2023 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage (2) | -0.5 | 6 | V | |
V | Voltage at INx, OUTx, ENx | -0.5 | VCCX + 0.5 (3) | V | |
IO | Output current | -15 | 15 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |