SLLSFW9B April 2024 – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC1, VCC2 | Supply Voltage | 2.25 | 5.5 | V | ||
| VCC(UVLO+) | UVLO threshold when supply voltage is rising | 2 | 2.25 | V | ||
| VCC(UVLO-) | UVLO threshold when supply voltage is falling | 1.7 | 1.8 | V | ||
| VHYS(UVLO) | Supply voltage UVLO hysteresis | 100 | 200 | mV | ||
| ID1, ID2 | Output switch current - Primary side | 2.25V ≤ VCC ≤ 2.8V | 0.7 | A | ||
| ID1, ID2 | Output switch current - Primary side | 2.8V < VCC ≤ 5.5V | 0.7 | A | ||
| IOH | High level output current | VCCO = 5V (1) | -4 | mA | ||
| VCCO = 3.3V | -2 | |||||
| VCCO = 2.5V | -1 | |||||
| IOL | Low level output current | VCCO = 5V | 4 | mA | ||
| VCCO = 3.3V | 2 | |||||
| VCCO = 2.5V | 1 | |||||
| VIH | High level Input voltage | 0.7 x VCCI (1) | VCCI | V | ||
| VIL | Low level Input voltage | 0 | 0.3 x VCCI | V | ||
| DR | Data Rate(2) | 0 | 100 | Mbps | ||
| TA | Ambient temperature | -40 | 25 | 125 | °C | |