SLLSEP1C July 2015 – July 2025 ISO7810
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ISO7810 is available in both default output state options to enable a variety of application uses. Table 7-1 provides an overview of the device features.
| PART NUMBER | RATED ISOLATION | MAXIMUM DATA RATE | DEFAULT OUTPUT |
|---|---|---|---|
| ISO7810 | 5700 VRMS / 8000 VPK (1) | 100 Mbps | High |
| ISO7810F | 5700 VRMS / 8000 VPK (1) | 100 Mbps | Low |