10 Revision History
Changes from Revision B (June 2016) to Revision C (April 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added 15mm (typical) specificaion for CPG/CLR in the Insulation
Specifications TableGo
Changes from Revision A (September 2015) to Revision B (June 2016)
- Changed
Section 1
From: Low Power Consumption, Typical 1.8mA per Channel at 1Mbps To:
Low Power Consumption, Typical 1.8mA at 1MbpsGo
- Changed
Section 1
From: Low Propagation Delay: 11ns Typical To: Low Propagation Delay:
10.7ns Typical Go
- Changed
Section 1
From: Safety and Regulatory Approvals To: Safety-Related Certifications Go
- Added the extra-wide body package (16 pin SOIC [DWW]) optionGo
- Changed the INA, OUTA, VCCI, and VCCO pin
names to IN, OUT, VCC1, and VCC2 (respectively) and
updated the pin out drawings, Pin Functions table, and other figures to
match Go
- Moved Junction temperature From
Section 5.3
To
Section 5.1
Go
- Changed the Thermal Information values for the DW package and add the values for the DWW package Go
- Changed the values in the Power Rating table Go
- Moved
Section 5.6
to the
Section 5
section Go
- Changed CIO Specification From: 2 pF To: ≅0.75 pF Go
- Moved
Section 5.7
to the
Section 5
section Go
- Moved
Section 5.8
to the
Section 5
section Go
- Changed the minimum CMTI value from 50 to 100 and deleted the maximum value in the 5-V and 3.3-V electrical characteristics tables. Also added VCM to the test conditionsGo
- Changed the maximum value for the supply current, AC parameter at 100 Mbps in all of the electrical characteristics tables Go
- Changed the minimum CMTI value from 70 to 100 and deleted the maximum value in the 2.5-V electrical characteristics table. Also added VCM to the test conditionsGo
- Added the disable and enable propagation delay parameters to all of the switching characteristics tables Go
- Changed tfs To: tDO in
Section 5.15
Go
- Changed tfs To: tDO in
Section 5.16
Go
- Changed tfs To: tDO in
Section 5.17
Go
- Added the
Section 5.18
sectionGo
- Added the lifetime projection curves for the DW and DWW packages in the
Section 5.18
sectionGo
- Added Default Output Delay Time Test Circuit and Voltage Waveforms
in the Parameter Measurement Section section Go
- Changed text "dual-channel digital isolator" To: "single-channel digital isolator" in
Section 8.1
Go
- Changed text "DC-DC converters" To: "transformer driver" in the
Section 8.2
sectionGo
- Changed Figure 8-1
Go
Changes from Revision * (July 2015) to Revision A (September 2015)
- Changed From: 1-page Product Preview To: Production data sheet Go