SLLSEN2C July 2015 – July 2025 ISO7840
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | Type(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
| GND1 | 2 | — | Ground connection for VCC1 |
| 8 | |||
| GND2 | 9 | — | Ground connection for VCC2 |
| 15 | |||
| INA | 3 | I | Input, channel A |
| INB | 4 | I | Input, channel B |
| INC | 5 | I | Input, channel C |
| IND | 6 | I | Input, channel D |
| NC | 7 | — | Not connected |
| OUTA | 14 | O | Output, channel A |
| OUTB | 13 | O | Output, channel B |
| OUTC | 12 | O | Output, channel C |
| OUTD | 11 | O | Output, channel D |
| VCC1 | 1 | — | Power supply, VCC1 |
| VCC2 | 16 | — | Power supply, VCC2 |
Figure 4-1 DW and DWW Packages 16-Pin
SOIC Top View