SLLSEJ0I October 2014 – July 2025 ISO7842
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO7842DW AND ISO7842FDW | |||||||
| Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 1 | 1.5 | mA | |
| EN1 = EN2 = 0V, VI = VCCI(1) (ISO7842F), VI = 0V (ISO7842) | ICC1, ICC2 | 3.4 | 4.8 | mA | |||
| DC signal | VI = 0V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 2 | 2.7 | mA | ||
| VI = VCCI(1) (ISO7842F), VI = 0V (ISO7842) | ICC1, ICC2 | 4.4 | 6.1 | mA | |||
| All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 3.2 | 4.5 | mA | ||
| 10Mbps | ICC1, ICC2 | 3.7 | 5.1 | mA | |||
| 100Mbps | ICC1, ICC2 | 8.9 | 10.8 | mA | |||
| ISO7842DWW AND ISO7842FDWW | |||||||
| Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 1 | 1.5 | mA | |
| EN1 = EN2 = 0V, VI = VCCI(1) (ISO7842F), VI = 0V (ISO7842) | ICC1, ICC2 | 3.4 | 4.8 | mA | |||
| DC signal | VI = 0V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 2 | 2.8 | mA | ||
| VI = VCCI(1) (ISO7842F), VI = 0V (ISO7842) | ICC1, ICC2 | 4.4 | 6.3 | mA | |||
| All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 3.3 | 4.6 | mA | ||
| 10Mbps | ICC1, ICC2 | 3.8 | 5.3 | mA | |||
| 100Mbps | ICC1, ICC2 | 9 | 11.5 | mA | |||