SLLSFS9G September 2023 – September 2025 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | ||
|---|---|---|---|---|---|
| 4-DFG, 4-DFH |
4-DFS | ||||
| IEC 60664-1 | |||||
| CLR | External clearance(1) | Side 1 to side 2 distance through air | > 5 | > 8 | mm |
| CPG | External creepage(1) | Side 1 to side 2 distance across package surface | > 5 | > 8 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
| CTI | Comparative tracking index | IEC 60112; UL 746A | >400 | >400 | V |
| Material Group | According to IEC 60664-1 | II | II | ||
| Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I-IV | I-IV | ||
| Rated mains voltage ≤ 300 VRMS | I-IV | I-IV | |||
| Rated mains voltage ≤ 500VRMS | I-III | I-IV | |||
| DIN EN IEC 60747-17 (VDE 0884-17) (6) | |||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 707 | 1061 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test. See Insulation Lifetime | 500 | 750 | VRMS |
| DC voltage | 707 | 1061 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification); VTEST = 1.2 × VIOTM, t = 1s (100% production) |
5303 | 7071 | VPK |
| VIMP | Maximum impulse voltage (2) | Tested in air, 1.2/50µs waveform per IEC 62368-1 | 7200 | 8000 | VPK |
| VIOSM | Maximum surge isolation voltage(3) | VISOM ≥ 1.3 × VIMP; tested in oil (qualification test), 1.2/50µs waveform per IEC 62368-1 | 10000 | 10400 | VPK |
| qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM , tm = 10s | ≤ 5 | ≤ 5 | pC |
| Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 × VIORM , tm = 10s |
≤ 5 | ≤ 5 | |||
| Method b: At routine test (100% production) and preconditioning (type test), Vini = 1.2 × VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM , tm = 1s |
≤ 5 | ≤ 5 | |||
| CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2 πft), f = 1MHz | 1 | 1 | pF |
| RIO | Insulation resistance, input to output(5) | VIO = 500V, TA = 25°C | > 1012 | > 1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | > 1011 | |||
| VIO = 500V at TS = 150°C | > 109 | > 109 | |||
| Pollution degree | 2 | 2 | |||
| Climatic category | 40/125/21 | 40/125/21 | |||
| UL 1577 | |||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60s (qualification); VTEST = 1.2 × VISO , t = 1s (100% production) | 3750 | 5000 | VRMS |