SLLSFW0 April 2024 ISOM8610
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISOM8610DFGR | SO-4 | DFG | 4 | 2000 | 330.0 | 12.4 | 8.0 | 3.8 | 2.7 | 12.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISOM8610DFGR | SO-4 | DFG | 4 | 2000 | 356.0 | 356.0 | 35.0 |