SLLSFN1 May 2021 ISOS141-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISOS141 | |||||||
Supply current - Disable | EN1 = EN2 = 0 V; VI = 0 V (ISOS141) | ICC1 | 1 | 1.5 | mA | ||
ICC2 | 0.8 | 1.1 | |||||
EN1 = EN2 = 0 V; VI = VCCI (1) (ISOS141) | ICC1 | 4.3 | 6.3 | ||||
ICC2 | 1.8 | 2.7 | |||||
Supply current - DC signal (2) | EN1 = EN2 = VCCI; VI = 0 V (ISOS141) | ICC1 | 1.5 | 2.3 | |||
ICC2 | 2 | 3 | |||||
EN1 = EN2 = VCCI; VI = VCCI (ISOS141) | ICC1 | 4.8 | 6.8 | ||||
ICC2 | 3.2 | 4.9 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.2 | 4.6 | ||
ICC2 | 2.8 | 4.1 | |||||
10 Mbps | ICC1 | 3.7 | 5.2 | ||||
ICC2 | 4.2 | 5.7 | |||||
100 Mbps | ICC1 | 8.6 | 11.3 | ||||
ICC2 | 18 | 22 |