SLLSG17 August 2025 ISOS510-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
To design with ISOS510, use the parameters listed in Table 8-1.
| PARAMETER | VALUE |
|---|---|
Input forward current range, IF | 0.7mA (min), 10mA (max) |
| Current transfer ratio at IF = 5mA, CTR | 100% to 155% |
| Collector current tolerance, IC | 30mA (max) |
| Collector-emitter voltage (saturation), VCE(SAT) | 0.3V (max) |
| Input forward voltage, VF | 1.2V (typ) |