SNIS245B September 2025 – July 2026 ISOTMP35R-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ISOTMP35R-Q1 is a linear analog-output temperature sensor with reinforced isolation, intended for accurate temperature measurement at high-voltage nodes. The device provides a 10mV/°C positive-slope output over the full –40°C to 150°C temperature range, with a 500mV offset at 0°C. The specified temperature accuracy is ±2.5°C from 0°C to 70°C and ±3.5°C over the full –40°C to 150°C range.
The device operates from a 3.1V to 34V supply, allowing direct integration on a high-voltage plane where a tightly regulated low-voltage rail is not available. A class-A output driver provides up to 100µA source current and is designed to interface directly with many ADC inputs, while also supporting higher capacitive loading when RISO is used as described in Section 7.3.2.2.