SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 6 | V |
| VISO | Isolated supply voltage | –0.5 | 6 | V |
| VIO | Voltage at INx, OUTx, SEL pins | –0.5 | VCC + 0.5, VISO + 0.5(3) | V |
| IO | Maximum output current through data channels | –15 | 15 | mA |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |