SWRS313 July 2023 IWRL1432
ADVANCE INFORMATION
Table 8-7 lists the typical power consumption for each power save modes in different power topologies and antenna configurations.
Below quoted power numbers in Table 8-7, Table 8-8 and Table 8-9 are based on initial silicon measurements and might be subjected to change/improvement pertaining to further characterization
Power Mode | Power Consumption (mW)(2) | ||
---|---|---|---|
Power Optimized Mode | BOM Optimized Mode | ||
Active (2TX, 3RX) |
Sampling: 12.5 MSps, Continuous Streaming Mode (CW) mode Freq =77 GHz TX Power = 10dBm RX gain = 30 dB |
1358 | 1867 |
Active (2TX, 2RX) | 1267 | 1747 | |
Active (1TX, 2RX) |
1013 |
1368 | |
Active (1TX, 1RX) | 945 | 1271 | |
Processing | 159 | 233 | |
Idle (Frame Idle) |
APPSS CM4 = 20MHz, FECSS, HWA powered off, SPI Interface active |
13.80 | 23.13 |
Deep sleep |
Memory Retained = 114KB |
1.38 | 1.34 |
Power Mode | Power Consumption (mW) | ||
---|---|---|---|
Power Optimized Mode | BOM Optimized Mode | ||
Deep Sleep | 0.640 | 0.780 |
Parameter | Condition | Typical (mW) | |
---|---|---|---|
Average Power Consumption (Presence Detection -Minor Motion) | RF Front
End Configuration : 2TX, 3RX 5MHz Sampling Rate Num of ADC samples = 64 Ramp End time = 19us Chirp Idle Time = 6us Chirp Slope = 32MHz/us Number of chirps per burst = 8 Burst Periodicity = 315us Number of bursts per frame = 1 Device configured to go to deep sleep state after active operation. Memory Retained in deep sleep = 900KB |
1Hz Update Rate | 2.6 |