SNVS572E July   2008  – January 2016 LM25037 , LM25037-Q1
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
    2. 6.2 ESD Ratings: LM25037
    3. 6.3 ESD Ratings: LM25037-Q1
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High-Voltage Start-Up Regulator
      2. 7.3.2 Line Undervoltage Detector
      3. 7.3.3 Reference
      4. 7.3.4 Error Amplifier
      5. 7.3.5 Cycle-By-Cycle Current Limit
      6. 7.3.6 Overload Protection Timer
      7. 7.3.7 Soft-Start
      8. 7.3.8 PWM Comparator
      9. 7.3.9 RAMP Pin
    4. 7.4 Device Functional Modes
      1. 7.4.1 Feed-Forward Voltage Mode
      2. 7.4.2 Current Mode
      3. 7.4.3 Oscillator
      4. 7.4.4 Sync Capability
      5. 7.4.5 Gate Driver Outputs (OUTA and OUTB)
      6. 7.4.6 Thermal Protection
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Topology and Control Algorithm Choice
      2. 8.1.2 Voltage Mode Control Using the LM25037
      3. 8.1.3 Current Mode Control Using the LM25037
      4. 8.1.4 VIN and VCC
      5. 8.1.5 Applications With >75-V Input
      6. 8.1.6 Current Sense
      7. 8.1.7 UVLO Divider Selection
      8. 8.1.8 Hiccup Mode Current Limit Restart (RES)
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Oscillator Frequency and Maximum Duty Cycle
        2. 8.2.2.2  Power Stage Design
        3. 8.2.2.3  UVLO Setting
        4. 8.2.2.4  VIN, VCC, Start-Up
        5. 8.2.2.5  Current Sense Resistor
        6. 8.2.2.6  Current-Mode Control
        7. 8.2.2.7  Slope Compensation Ramp
        8. 8.2.2.8  Soft-start
        9. 8.2.2.9  Overload Timer
        10. 8.2.2.10 Output Voltage Feedback
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Pin Configuration and Functions

PW Package
16-Pin TSSOP
Top View
LM25037 LM25037-Q1 30065102.gif

Pin Functions

PIN I/O DESCRIPTION APPLICATION INFORMATION
NO. NAME
1 RAMP I Pulse width modulator ramp Modulation ramp for the PWM comparator. This ramp can be a representative of the primary current (current mode) or proportional to input voltage (feed-forward voltage mode). This pin is reset to ground at the conclusion of every cycle by an internal FET.
2 UVLO I Line undervoltage lockout An external voltage divider from the power source sets the shutdown and standby comparator threshold levels. When UVLO exceeds the 0.45V shutdown threshold, the VCC and REF regulators are enabled. When UVLO exceeds the 1.25V standby threshold, the SS pin is released and the device enters the active mode.
3 COMP I/O Input to the pulse width modulator Output of the error amplifier and input to the PWM comparator.
4 FB I Feedback Connected to inverting input of the error amplifier. An internal 1.25-V reference is connected to the noninverting input of the error amplifier. In isolated applications using an external error amplifier, this pin should be connected to the AGND pin.
5 RT2 I Oscillator dead-time control The resistance connected between RT2 and AGND sets the forced dead-time between switching periods of the alternating outputs.
6 AGND — Analog ground Connect directly to Power Ground.
7 RT1 I Oscillator maximum on-time control The resistance connected between RT1 and AGND sets the oscillator maximum on-time. The sum of this maximum on-time and the forced dead-time (set by RT2) sets the oscillator period.
8 CS I Current sense input If CS exceeds 250 mV the output pulse will be terminated, entering cycle-by-cycle current limit. An internal switch holds CS low for 65 nS after either output switches high to blank leading edge transients.
9 RES I/O Restart timer If cycle-by-cycle current limit is reached during any cycle, a 18-µA current is sourced to the external RES pin capacitor. If the RES capacitor voltage reaches 2 V, the soft-start capacitor will be fully discharged and then released with a pullup current of 1 uA. After the first output pulse (when SS = 1V), the SS pin charging current will increase to the normal level of 100 µA.
10 SS I Soft-start An external capacitor and an internal 100uA current source set the soft-start ramp. The SS current source is reduced to 1 µA following a restart event (RES pin high).
11 PGND — Power ground Connect directly to Analog Ground
12 OUTB O Output driver Alternating gate drive output of the pulse width modulator. Capable of 1.2-A peak source and sink current.
13 OUTA O Output driver Alternating gate drive output of the pulse width modulator. Capable of 1.2-A peak source and sink current.
14 VCC I/O Output of the high voltage start-up regulator. The VCC voltage is regulated to 7.7 V. If an auxiliary winding raises the voltage on this pin above the regulation set point, the internal start-up regulator will shutdown thus reducing the IC power dissipation. Locally decouple VCC with a 0.47 µF or greater capacitor.
15 REF O Output of a 5-V reference Locally decouple with a 0.1 µF or greater capacitor. Maximum output current is 10 mA (typical).
16 VIN I Input voltage source Input to the VCC Start-up regulator. Operating input range is 5.5 V to 75 V. For power sources outside of this range, the LM25037 can be biased directly at VCC by an external regulator.