SNVSC10 March 2022 LM25143
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage range | VIN to PGND | –0.3 | 42 | V | |
| SW1, SW2 to PGND | –0.3 | 42 | ||||
| HB1 to SW1, HB2 to SW1 | –0.3 | 5 | 5.25 | |||
| HO1 to SW1, HOL1 to SW1, HO2 to SW2, HOL2 to SW2 | –0.3 | VHB + 0.3 | ||||
| LO1, LOL1, LO2, LOL2 to PGND | –0.3 | 5 | 5.25 | |||
| FB1, FB2, SS1, SS2, COMP1, COMP2, RES, DEMB, RT, MODE, DITH to AGND | –0.3 | 5.25 | ||||
| EN1, EN2 to PGND | –0.3 | 42 | ||||
| VCC, VDDA to PGND | –0.3 | 5 | 5.25 | |||
| VOUT1, VOUT2, CS1, CS2 to PGND | –0.3 | 37 | ||||
| PGND to AGND | –0.3 | 0.3 | ||||
| TJ | Operating junction temperature | –40 | 150 | °C | ||