SNVSCL0 November 2023 LM25185-Q1
PRODUCTION DATA
EN/UVLO facilitates ON and OFF control for the LM25185-Q1. When VEN/UVLO is below approximately 0.6 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 1.7 μA at VIN = 24 V. The LM25185-Q1 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below the UV threshold, the converter remains off.