SNVSCL0 November 2023 LM25185-Q1
PRODUCTION DATA
Given VIN(on) and VIN(off) as the input voltage turn-on and turn-off thresholds of 19.3 V and 17.6 V, respectively, select the upper and lower UVLO resistors using the following expressions:
The nearest standard E96 resistor values for RUV1 and RUV2 are 200 kΩ and 16.9 kΩ, respectively. Calculate the actual input voltage turn-on and turn-off thresholds as follows: