over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| VIN to GND | | | 45 | V |
| BST to GND | | | 60 | V |
| PRE to GND | | | 45 | V |
| SW to GND (Steady State) | | | –1.5 | V |
| BST to VCC | | | 45 | V |
| SD, VCC to GND | | | 14 | V |
| BST to SW | | | 14 | V |
| OUT to GND | | Limited Vin | V |
| SYNC, SS, FB, RAMP to GND | | | 7 | V |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.