SNVSB42A December 2017 – December 2025 LM25576-Q1
PRODUCTION DATA
The LM25576-Q1 contains a dual level Shutdown (SD) circuit. When the SD pin voltage is below 0.7V, the regulator is in a low current shutdown mode. When the SD pin voltage is greater than 0.7V but less than 1.225V, the regulator is in standby mode. In standby mode the VCC regulator is active but the output switch is disabled. When the SD pin voltage exceeds 1.225V, the output switch is enabled and normal operation begins. An internal 5µA pull-up current source configures the regulator to be fully operational if the SD pin is left open.
Use an external set-point voltage divider from VIN to GND to set the operational input range of the regulator. Design the divider so that the voltage at the SD pin is be greater than 1.225V when Vin is in the desired operating range. Include the internal 5µA pull-up current source in calculations of the external set-point divider. Both the shutdown and standby thresholds include hysteresis of 0.1V. The SD pin internally clamps with a 1kΩ resistor and an 8V zener clamp. Ensure that the voltage at the SD pin never exceeds 14V. If the voltage at the SD pin exceeds 8V, the bias current increases at a rate of 1mA/V.
Use the SD pin to implement various remote enable and disable functions. Pulling the SD pin below the 0.7V threshold totally disables the controller. If the SD pin voltage is above 1.225V, the regulator is operational.