SNVS107G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| SYSTEM PARAMETERS TEST CIRCUIT Figure 8-3 and Figure 8-9(2) | ||||||||
| Ib | Feedback Bias Current | VOUT = 5 V (Adjustable Version Only) | TJ = 25°C | 100 | 50 | nA | ||
| Applies over full operating temperature range | 500 | |||||||
| fO | Oscillator Frequency(7) | TJ = 25°C | 47 | 52 | 58 | kHz | ||
| Applies over full operating temperature range | 42 | 63 | ||||||
| VSAT | Saturation Voltage | IOUT = 3 A (3) | TJ = 25°C | 1.4 | 1.8 | V | ||
| Applies over full operating temperature range | 2 | |||||||
| DC | Max Duty Cycle (ON)(4) | 93% | 98% | |||||
| ICL | Current Limit(3)(7) | TJ = 25°C | 4.2 | 5.8 | 6.9 | A | ||
| Applies over full operating temperature range | 3.5 | 7.5 | ||||||
| IL | Output Leakage Current | Output = 0 V Output = −1 V Output = −1 V (5)(6) | 2 | 7.5 | 30 | mA | ||
| IQ | Quiescent Current(5) | 5 | 10 | mA | ||||
| ISTBY | Standby Quiescent Current | ON /OFF Pin = 5 V (OFF) | 50 | 200 | μA | |||
| ON /OFF CONTROL TEST CIRCUIT Figure 8-3 and Figure 8-9 | ||||||||
| VIH | ON /OFF Pin Logic Input Level | VOUT = 0 V | TJ = 25°C | 2.2 | 1.4 | V | ||
| Applies over full operating temperature range | 2.4 | |||||||
| VIL | VOUT = Nominal Output Voltage | TJ = 25°C | 1.2 | 1 | V | |||
| Applies over full operating temperature range | 0.8 | |||||||
| IIH | ON /OFF Pin Input Current | ON /OFF Pin = 5 V (OFF) | 12 | 30 | μA | |||
| IIL | ON /OFF Pin = 0 V (ON) | 0 | 10 | μA | ||||