SNVS036L April 2000 – June 2025 LM2670
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOUT | Output voltage | VIN = 8 V to 40 V, 100 mA ≤ IOUT ≤ 3 A | 4.9 | 5 | 5.1 | V | |
| over the entire junction temperature range of operation –40°C to 125°C | 4.85 | 5.15 | |||||
| η | Efficiency | VIN = 12 V, ILOAD = 3 A | 88% | ||||