Table 7-5 Output Capacitors for Fixed Output Voltage
Application—Surface Mount| OUTPUT VOLTAGE (V)(1)(2) | INDUCTANCE (µH) | SURFACE MOUNT |
|---|
| AVX TPS SERIES | SPRAGUE 594D SERIES | KEMET T495 SERIES |
|---|
| NO. | C CODE | NO. | C CODE | NO. | C CODE |
|---|
| 3.3 | 10 | 4 | C2 | 3 | C1 | 4 | C4 |
| 15 | 4 | C2 | 3 | C1 | 4 | C4 |
| 22 | 3 | C2 | 2 | C7 | 3 | C4 |
| 33 | 2 | C2 | 2 | C6 | 2 | C4 |
| 5 | 10 | 4 | C2 | 4 | C6 | 4 | C4 |
| 15 | 3 | C2 | 2 | C7 | 3 | C4 |
| 22 | 3 | C2 | 2 | C7 | 3 | C4 |
| 33 | 2 | C2 | 2 | C3 | 2 | C4 |
| 47 | 2 | C2 | 1 | C7 | 2 | C4 |
| 12 | 10 | 4 | C5 | 3 | C6 | 5 | C9 |
| 15 | 3 | C5 | 2 | C7 | 4 | C8 |
| 22 | 2 | C5 | 2 | C6 | 3 | C8 |
| 33 | 2 | C5 | 1 | C7 | 2 | C8 |
| 47 | 2 | C4 | 1 | C6 | 2 | C8 |
| 68 | 1 | C5 | 1 | C5 | 2 | C7 |
| 100 | 1 | C4 | 1 | C5 | 1 | C8 |
(1) No. represents the number of identical capacitor types to be connected in parallel
(2) C Code indicates the Capacitor Reference number in
Table 7-1 or
Table 7-2 for identifying the specific component from the manufacturer
Table 7-6 Output Capacitors for Fixed Output Voltage
Application—Through Hole| OUTPUT VOLTAGE (V)(1)(2) | INDUCTANCE (µH) | THROUGH HOLE |
|---|
| SANYO OS-CON SA SERIES | SANYO MV-GX SERIES | NICHICON PL SERIES | PANASONIC HFQ SERIES |
|---|
| NO. | C CODE | NO. | C CODE | NO. | C CODE | NO. | C CODE |
|---|
| 3.3 | 10 | 1 | C3 | 1 | C10 | 1 | C6 | 2 | C6 |
| 15 | 1 | C3 | 1 | C10 | 1 | C6 | 2 | C5 |
| 22 | 1 | C5 | 1 | C10 | 1 | C5 | 1 | C7 |
| 33 | 1 | C2 | 1 | C10 | 1 | C13 | 1 | C5 |
| 5 | 10 | 2 | C4 | 1 | C10 | 1 | C6 | 2 | C5 |
| 15 | 1 | C5 | 1 | C10 | 1 | C5 | 1 | C6 |
| 22 | 1 | C5 | 1 | C5 | 1 | C5 | 1 | C5 |
| 33 | 1 | C4 | 1 | C5 | 1 | C13 | 1 | C5 |
| 47 | 1 | C4 | 1 | C4 | 1 | C13 | 2 | C3 |
| 12 | 10 | 2 | C7 | 1 | C5 | 1 | C18 | 2 | C5 |
| 15 | 1 | C8 | 1 | C5 | 1 | C17 | 1 | C5 |
| 22 | 1 | C7 | 1 | C5 | 1 | C13 | 1 | C5 |
| 33 | 1 | C7 | 1 | C3 | 1 | C11 | 1 | C4 |
| 47 | 1 | C7 | 1 | C3 | 1 | C10 | 1 | C3 |
| 68 | 1 | C7 | 1 | C2 | 1 | C10 | 1 | C3 |
| 100 | 1 | C7 | 1 | C2 | 1 | C9 | 1 | C1 |
(1) No. represents the number of identical capacitor types to be connected in parallel
(2) C Code indicates the Capacitor Reference number in
Table 7-1 or
Table 7-2 for identifying the specific component from the manufacturer
Table 7-7 Input Capacitors for Fixed Output Voltage
Application—Surface Mount| OUTPUT VOLTAGE (V)(1)(2)(3) | INDUCTANCE (µH) | SURFACE MOUNT |
|---|
| AVX TPS SERIES | SPRAGUE 594D SERIES | KEMET T495 SERIES |
|---|
| NO. | C CODE | NO. | C CODE | NO. | C CODE |
|---|
| 3.3 | 10 | 2 | C5 | 1 | C7 | 2 | C8 |
| 15 | 3 | C9 | 1 | C10 | 3 | C10 |
| 22 | See(4) | See(4) | 2 | C13 | 3 | C12 |
| 33 | See(4) | See(4) | 2 | C13 | 2 | C12 |
| 5 | 10 | 2 | C5 | 1 | C7 | 2 | C8 |
| 15 | 2 | C5 | 1 | C7 | 2 | C8 |
| 22 | 3 | C10 | 2 | C12 | 3 | C11 |
| 33 | See(4) | See(4) | 2 | C13 | 3 | C12 |
| 47 | See(4) | See(4) | 1 | C13 | 2 | C12 |
| 12 | 10 | 2 | C7 | 2 | C10 | 2 | C7 |
| 15 | 2 | C7 | 2 | C10 | 2 | C7 |
| 22 | 3 | C10 | 2 | C12 | 3 | C10 |
| 33 | 3 | C10 | 2 | C12 | 3 | C10 |
| 47 | See(4) | See(4) | 2 | C13 | 3 | C12 |
| 68 | See(4) | See(4) | 2 | C13 | 2 | C12 |
| 100 | See(4) | See(4) | 1 | C13 | 2 | C12 |
(1) Assumes worst case maximum input voltage and load current for a given inductance value
(2) No. represents the number of identical capacitor types to be connected in parallel
(3) C Code indicates the Capacitor Reference number in
Table 7-1 or
Table 7-2 for identifying the specific component from the manufacturer
(4) Check voltage rating of capacitors to be greater than application input voltage
Table 7-8 Input Capacitors for Fixed Output Voltage
Application—Through Hole| OUTPUT VOLTAGE (V)(1)(2)(3) | INDUCTANCE (µH) | THROUGH HOLE |
|---|
| SANYO OS-CON SA SERIES | SANYO MV-GX SERIES | NICHICON PL SERIES | PANASONIC HFQ SERIES |
|---|
| NO. | C CODE | NO. | C CODE | NO. | C CODE | NO. | C CODE |
|---|
| 3.3 | 10 | 1 | C7 | 2 | C4 | 1 | C5 | 1 | C6 |
| 15 | 1 | C10 | 1 | C10 | 1 | C18 | 1 | C6 |
| 22 | See(4) | See(4) | 1 | C14 | 1 | C24 | 1 | C13 |
| 33 | See(4) | See(4) | 1 | C12 | 1 | C20 | 1 | C12 |
| 5 | 10 | 1 | C7 | 2 | C4 | 1 | C14 | 1 | C6 |
| 15 | 1 | C7 | 2 | C4 | 1 | C14 | 1 | C6 |
| 22 | See(4) | See(4) | 1 | C10 | 1 | C18 | 1 | C13 |
| 33 | See(4) | See(4) | 1 | C14 | 1 | C23 | 1 | C13 |
| 47 | See(4) | See(4) | 1 | C12 | 1 | C20 | 1 | C12 |
| 12 | 10 | 1 | C9 | 1 | C10 | 1 | C18 | 1 | C6 |
| 15 | 1 | C10 | 1 | C10 | 1 | C18 | 1 | C6 |
| 22 | 1 | C10 | 1 | C10 | 1 | C18 | 1 | C6 |
| 33 | See(4) | See(4) | 1 | C10 | 1 | C18 | 1 | C6 |
| 47 | See(4) | See(4) | 1 | C13 | 1 | C23 | 1 | C13 |
| 68 | See(4) | See(4) | 1 | C12 | 1 | C21 | 1 | C12 |
| 100 | See(4) | See(4) | 1 | C11 | 1 | C22 | 1 | C11 |
(1) Assumes worst case maximum input voltage and load current for a given inductance value
(2) No. represents the number of identical capacitor types to be connected in parallel
(3) C Code indicates the Capacitor Reference number in
Table 7-1 or
Table 7-2 for identifying the specific component from the manufacturer
(4) Check voltage rating of capacitors to be greater than application input voltage