SNVS036L April 2000 – June 2025 LM2670
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VFB | Feedback voltage | VIN = 8 V to 40 V, 100 mA ≤ IOUT ≤ 3 A VOUT programmed for 5V | 1.186 | 1.21 | 1.234 | V | |
| Over the entire junction temperature range of operation –40°C to 125°C | 1.174 | 1.246 | |||||
| η | Efficiency | VIN = 12 V, ILOAD = 3 A | 88% | ||||