SNVS459A October   2006  – September 2017 LM2853
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Input Capacitor (CIN)
      2. 8.1.2  Soft-Start Capacitor (CSS)
      3. 8.1.3  Soft-Start Capacitor (CSS) and Fault Conditions
      4. 8.1.4  Compensation
      5. 8.1.5  Output Filter Values
      6. 8.1.6  Choosing an Inductance Value
      7. 8.1.7  Output Filter Inductors
      8. 8.1.8  Output Filter Capacitors
      9. 8.1.9  Split-Rail Operation
      10. 8.1.10 Switch Node Protection
    2. 8.2 Typical Application
  9. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Example Circuit Schematic and Bill of Materials
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Input Voltage Range of 3 V to 5.5 V
  • Factory EEPROM Set Output Voltages From
    0.8 V to 3.3 V in 100 mV Increments
  • Maximum Load Current of 3A
  • Voltage Mode Control
  • Internal Type-Three Compensation
  • Switching Frequency of 550 kHz
  • Low Standby Current of 12 µA
  • Internal 40 mΩ MOSFET Switches
  • Standard Voltage Options
    • 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 Volts
  • Exposed Pad 14-Lead HTSSOP (PWP) Package

Applications

  • Low Voltage Point of Load Regulation
  • Local Solution for FPGA/DSP/ASIC Core Power
  • Broadband Networking and Communications Infrastructure

Description

The LM2853 synchronous buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3 V and 5.5 V and delivers a customizable output voltage that is factory programmable from 0.8 V to 3.3 V in 100 mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The HTSSOP-14 (PWP) package enhances the thermal performance of the LM2853.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM2853 HTSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuit

LM2853 20201502.gif

Efficiency vs ILOAD

LM2853 20201501.png