SLCS142H December 2003 – May 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Response time(2) | RL connected to
5V through 5.1kΩ, CL = 15pF(1) | 100mV input step with 5mV overdrive | 1.3 | μs | |||
| TTL-level input step | 0.3 | ||||||