LM2901V-Q1

ACTIVE

Automotive Catalog Quad Differential Comparator, Enhanced Voltage

Top

Product details

Parameters

Number of channels (#) 4 Output type Open-collector Propagation delay time (µs) 1.3 Vs (Max) (V) 32 Vs (Min) (V) 2 Vos (offset voltage @ 25 C) (Max) (mV) 7 Iq per channel (Typ) (mA) 0.2 Input bias current (+/-) (Max) (nA) 250 Rail-to-rail Out Rating Automotive Operating temperature range (C) -40 to 125 Features VICR (Max) (V) 30.5 VICR (Min) (V) 0 open-in-new Find other Comparators

Package | Pins | Size

SOIC (D) 14 52 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 open-in-new Find other Comparators

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • Single Supply or Dual Supplies
  • Low Supply-Current Drain Independent of Supply
    Voltage: 0.8 mA (Typical)
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 2 nA (Typical)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range Includes
    Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • For Single Version in 5-Pin SOT-23, See the
    TL331-Q1 (SLVS969)
open-in-new Find other Comparators

Description

The LM2901x-Q1 family of devices consists of four independent voltage comparators, designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies is possible, provided the difference between the two supplies is
2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships. LM2901V-Q1 supports higher VCC voltage and LM2901AV-Q1 supports higher VCC and lower VIO.

open-in-new Find other Comparators
Download

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2901x-Q1 Quadruple Differential Comparator datasheet (Rev. E) May 27, 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics Mar. 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tools & simulation

SIMULATION TOOL Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOL Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide

Reference designs

REFERENCE DESIGNS Download
Automotive Daytime Running Light Dual String LED Driver Reference Design with Current Balancing
TIDA-01581 — This reference design is a dual string LED driver that implements an operational amplifier based circuit which balances the current in two LED rings. The operational amplifier circuit senses current in a reference string and uses feedback from a mirrored string to bias a MOSFET that regulates the (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
SOIC (D) 14 View options
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos