SLOS066AE August 1975 – September 2025 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 5-1 D, DB, J, N, NS, PW, W
Packages,
Figure 5-2 FK Package, | PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| FK (LCCC) | D (SOIC), DB (SSOP), J (CDIP), N (PDIP), NS (SO), PW (TSSOP), W (CFP) |
|||
| 1IN– | 3 | 2 | Input | Negative input |
| 1IN+ | 4 | 3 | Input | Positive input |
| 1OUT | 2 | 1 | Output | Output |
| 2IN– | 9 | 6 | Input | Negative input |
| 2IN+ | 8 | 5 | Input | Positive input |
| 2OUT | 10 | 7 | Output | Output |
| 3IN– | 13 | 9 | Input | Negative input |
| 3IN+ | 14 | 10 | Input | Positive input |
| 3OUT | 12 | 8 | Output | Output |
| 4IN– | 19 | 13 | Input | Negative input |
| 4IN+ | 18 | 12 | Input | Positive input |
| 4OUT | 20 | 14 | Output | Output |
| NC | 1, 5, 7, 11, 15, 17 | — | — | Do not connect |
| VCC– | 16 | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
| VCC+ | 6 | 4 | — | Positive (highest) supply |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1IN– | 16 | Input | Negative input |
| 1IN+ | 1 | Input | Positive input |
| 1OUT | 15 | Output | Output |
| 2IN– | 5 | Input | Negative input |
| 2IN+ | 4 | Input | Positive input |
| 2OUT | 6 | Output | Output |
| 3IN– | 8 | Input | Negative input |
| 3IN+ | 9 | Input | Positive input |
| 3OUT | 7 | Output | Output |
| 4IN– | 13 | Input | Negative input |
| 4IN+ | 12 | Input | Positive input |
| 4OUT | 14 | Output | Output |
| NC | 3, 10 | — | Do not connect |
| VCC– | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
| VCC+ | 2 | — | Positive (highest) supply |