SLOS066AE August 1975 – September 2025 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | TA(2) | LM124, LM224, LM224K | LM324, LM324K | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(3) | MAX | MIN | TYP(3) | MAX | ||||||
| VIO | Input offset voltage | VCC = 5V to MAX,
VIC = VICRmin, VO = 1.4V |
25°C | 3 | 5 | 3 | 7 | mV | |||
| Full range | 7 | 9 | |||||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 2 | 30 | 2 | 50 | nA | |||
| Full range | 100 | 150 | |||||||||
| IIB | Input bias current | VO = 1.4V | 25°C | –20 | –150 | –20 | –250 | nA | |||
| Full range | –300 | –500 | |||||||||
| VICR | Common-mode input voltage range | VCC = 5V to MAX | 25°C | 0 to VCC – 1.5 |
0 to VCC – 1.5 |
V | |||||
| Full range | 0 to VCC – 2 |
0 to VCC – 2 |
|||||||||
| VOH | High-level output voltage | RL = 2kΩ | 25°C | VCC – 1.5 | VCC – 1.5 | V | |||||
| VCC = MAX | RL = 2kΩ | Full range | 26 | 26 | |||||||
| RL ≥ 10kΩ | Full range | 27 | 28 | 27 | 28 | ||||||
| VOL | Low-level output voltage | RL ≤ 10kΩ | Full range | 5 | 20 | 5 | 20 | mV | |||
| AVD | Large-signal differential voltage amplification | VCC+ = 15V,
VO = 1V to 11V, RL ≥ 2kΩ |
25°C | 50 | 100 | 25 | 100 | V/mV | |||
| Full range | 25 | 15 | |||||||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 70 | 80 | 65 | 80 | dB | |||
| kSVR | Supply-voltage rejection ratio (ΔVCC /ΔVIO) |
25°C | 65 | 100 | 65 | 100 | dB | ||||
| VO1/ VO2 | Crosstalk attenuation | f = 1kHz to 20kHz | 25°C | 120 | 120 | dB | |||||
| IO | Output current | Source, VCC = 15V,
VID = 1V, VO = 0V |
25°C | –20 | –30 | –60 | –20 | –30 | –60 | mA | |
| Full range | –10 | –10 | |||||||||
| VCC = 15V, VID = –1V, VO = 15V | 25°C | 10 | 20 | 10 | 20 | ||||||
| Full range | 5 | 5 | |||||||||
| VID = –1V, VO = 200mV | 25°C | 12 | 30 | 12 | 30 | μA | |||||
| IOS | Short-circuit output current | VCC at 5V, VO = 0V, VCC– at –5V | 25°C | ±40 | ±60 | ±40 | ±60 | mA | |||
| ICC | Supply current (four amplifiers) | VO = 2.5V, no load | Full range | 0.7 | 1.2 | 0.7 | 1.2 | mA | |||
| VCC = MAX, VO = 0.5VCC, no load | Full range | 1.4 | 3 | 1.4 | 3 | ||||||