SLOS414J May 2003 – February 2021 LM2904-Q1 , LM2904B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | SUPPLY VOLTAGE | AMBIENT TEMPERATURE RANGE | VOS (MAXIMUM AT 25°C) |
IQ / CH (TYPICAL AT 25°C) |
INTEGRATED EMI FILTER | PACKAGE |
---|---|---|---|---|---|---|
LM2904B-Q1 | 3 V to 36 V | –40°C to 125°C | 3 mV | 300 µA | Yes | D, DGK, PW |
LM2904-Q1 | 3 V to 26 V | –40°C to 125°C | 7 mV | 350 µA | No | D, PW |
LM2904V-Q1 | 3 V to 32 V | –40°C to 125°C | 7 mV | 350 µA | No | D, PW |
LM2904AV-Q1 | 3 V to 32 V | –40°C to 125°C | 2 mV | 350 µA | No | D, PW |