SBOS960C September 2018 – February 2022 LM2902LV , LM2904LV
PRODUCTION DATA
at TA = 25°C, V+ = 2.75 V, V– = –2.75 V, RL = 10 kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2 (unless otherwise noted)
Figure 6-1 IB and IOS vs Common-Mode Voltage
| CL = 10 pF |

| CL = 10 pF |
Figure 6-2 Open-Loop Gain vs Temperature
Figure 6-4 Open-Loop Gain vs Output Voltage
Figure 6-6 Output Voltage vs Output Current (Claw)
| VS = 2.7 V to 5.5 V |

| VCM = (V–) – 0.1 V to (V+) – 1.5 V |
Figure 6-7 PSRR vs Frequency
Figure 6-9 CMRR vs Frequency
Figure 6-11 0.1-Hz to 10-Hz Integrated Voltage Noise
Figure 6-12 Input Voltage Noise Spectral Density
| VS = 5.5 V | VCM = 2.5 V | f = 1 kHz |
| G = 1 | BW = 80 kHz |
Figure 6-16 Quiescent Current vs Temperature
| VS = 5.5 V | VCM = 2.5 V | G = 1 |
| BW = 80 kHz | VOUT = 0.5 VRMS |
Figure 6-15 Quiescent Current vs Supply Voltage
Figure 6-17 Open-Loop Output Impedance vs Frequency
| G = 1 | VIN = 100 mVpp | |
Figure 6-20 Phase Margin vs Capacitive Load
| G = –10 | VIN = 600 mVPP | |

| G = –1 | VIN = 100 mVpp | |

| G = 1 | VIN = 6.5 VPP | |

| G = 1 | VIN = 100 mVPP | CL = 10 pF |

| G = 1 | CL = 10 pF | VIN = 4 VPP |

| G = 1 | CL = 100 pF | 2-V step |
Figure 6-28 Electromagnetic Interference Rejection Ratio Referred to Noninverting Input (EMIRR+) vs Frequency
| G = 1 | CL = 100 pF | 2-V step |
Figure 6-27 Short-Circuit Current vs Temperature
Figure 6-29 Channel Separation