SNVS515I September   2007  – January 2018 LM3102

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application Schematic
      2.      Efficiency vs Load Current (VOUT = 3.3 V)
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  COT Control Circuit Overview
      2. 7.3.2  Start-Up Regulator (VCC)
      3. 7.3.3  Regulation Comparator
      4. 7.3.4  Zero Coil Current Detect
      5. 7.3.5  Overvoltage Comparator
      6. 7.3.6  Current Limit
      7. 7.3.7  N-Channel MOSFET and Driver
      8. 7.3.8  Soft-Start
      9. 7.3.9  Thermal Protection
      10. 7.3.10 Thermal Derating
    4. 7.4 Device Functional Modes
      1. 7.4.1 ON-Time Timer, Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Design Steps for the LM3102 Application
        2. 8.2.2.2 External Components
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YPA|28
  • PWP|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM3102 Synchronously Rectified Buck Converter features all required functions to implement a highly efficient and cost-effective buck regulator. The device can supply 2.5 A to loads with an output voltage as low as 0.8 V. Dual N-channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.

Different from most other COT regulators, the LM3102 does not rely on output capacitor ESR for stability, and is designed to work exceptionally well with ceramic and other very low-ESR output capacitors. The device requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the ON-time. The operating frequency can be externally programmed up to
1 MHz. Protection features include VCC undervoltage lockout (UVLO), output overvoltage protection, thermal shutdown, and gate drive UVLO. The LM3102 is available in the thermally enhanced HTSSOP-20 package, and LM3102 is also available in a DSBGA low-profile chip-scale package with reduced output current.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LM3102 DSBGA (28) 3.645 mm × 2.45 mm
LM3102 HTSSOP (20) 6.50 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.